Active and preferred
RoHS Compliant
Lead-free

TLS820F3ELV50

Low dropout linear voltage regulator with watchdog and reset

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS820F3ELV50
TLS820F3ELV50

Product details

  • Accuracy
    2 %
  • Base Product
    TLS8xxF3, TLS820Fxxx
  • Dropout Voltage
    100 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Family
    OPTIREG™ linear High Performance
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    3 V to 45 V
  • Output Current max
    200 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    26 µA
  • Regulator Type
    High Performance
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    Yes
OPN
TLS820F3ELV50XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
OPTIREG™ TLS820F3ELV50: High-performance fixed voltage regulator. Input range: 3V-42V, low quiescent current: 26µA. Ideal for automotive systems. Output accuracy: ±2%, max current: 200mA. Requires only 1µF ceramic capacitor. Supports 3V input and cranking conditions. On/off control via Enable. Integrated protection against faults. Watchdog circuit and adjustable reset timing.

Features

  • O/P 5 V ±2% % current capability 200 mA
  • Input voltage range from 3 V to 42 V
  • Stable with 1 µF ceramic O/P capacitor
  • current consumption: typically 26 µA
  • Very low V: typically 100 mV at 100 mA
  • Watchdog inhibit
  • Separate outputs for reset and watchdog
  • Enable
  • O/p Current Limitation,Overtemp Shutdown

Benefits

  • i/p filtering costs,smaller capacitors
  • PCB space and cost savings
  • Power saving for battery

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }